IESNA:LM-63-2002
[TEST]P1198697
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-722-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 2200K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8374
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1227.7 1257.1 1273.1 1258.8 1210.8 1113.5 1035.8 1033.6 1072.7 1126.9
1208.2 1316.6 1457.9 1650.8 1866.7 2074.7 2289.7 2523.5 2785.2 3011.3
3120.2 3063.3 2851.4 2465.2 1803.2 1154 790.1 574.1 418.6 310.2
224.4 171.5 137.7 101.3 57.8 20.4 0
1227.7 1264.2 1280.6 1267.3 1220.2 1123.3 1044.2 1037.1 1074 1126
1203.7 1309.5 1445 1630.8 1850.7 2060.9 2279.1 2515.5 2780.3 3015.3
3141.1 3102.9 2906.9 2555.4 1924 1228.6 838 610.5 444.3 327.9
237.7 181.7 144.4 112.4 65.3 26.7 0
1227.7 1261.9 1279.7 1269.9 1229.5 1143.3 1059.3 1046.4 1079.3 1131.3
1202.4 1304.6 1437.9 1611.6 1830.3 2070.7 2280.4 2488.8 2755.4 3012.2
3171.8 3186.4 3045.6 2679.9 2078.7 1370.8 968.2 721.6 537.7 390.6
283.9 212 160.9 136 82.2 28.9 0
1227.7 1259.7 1281.5 1280.6 1254.8 1192.6 1110 1070.4 1084.2 1126.9
1192.2 1281.1 1397 1544.6 1726.7 1931.1 2147.1 2370.6 2619.9 2898
3136.2 3243.3 3182.9 2957.6 2491.9 1760.1 1186.9 913.1 721.6 559.9
428.4 313.7 220.8 155.1 111.1 43.5 0
1227.7 1259.7 1287.3 1298.4 1286.4 1250.4 1185.1 1128.2 1117.1 1142.9
1195.3 1273.1 1368.1 1491.7 1645.4 1826.3 2024.9 2233.3 2462.6 2735
3034.9 3282.4 3382.4 3293.5 2982.5 2323.9 1502.3 978.9 753.2 609.6
487.9 390.6 299.5 214.2 136.9 59.5 0
1227.7 1256.6 1288.6 1314.4 1324.2 1317 1286.4 1238.4 1202 1198.9
1227.7 1287.3 1370.4 1474.3 1605.4 1768.1 1959.6 2172.4 2394.1 2634.5
2932.7 3261.1 3537.5 3671.2 3599.7 3233.1 2406.6 1424.1 792.3 535
407.5 305.7 228.8 157.7 96.4 40 0
1227.7 1256.2 1289.9 1326.4 1356.1 1376.6 1384.1 1376.1 1355.7 1342.8
1357 1400.6 1466.3 1551.2 1665.9 1816 1998.2 2208 2442.1 2691.9
2943.8 3231.3 3576.6 3979.1 4321.7 4426.6 4145.8 3217.1 1948.9 964.7
481.2 298.6 194.6 118.6 68 26.2 0
1227.7 1251.7 1287.3 1331.3 1375.3 1416.6 1461.9 1506.3 1543.2 1575.7
1612.5 1657 1716.1 1797.8 1912 2065.3 2257.7 2479.9 2725.2 2981.1
3228.2 3473.5 3745.4 4122.7 4702.1 5426.4 5969.4 5944.5 5053.1 3672.5
2146.2 987.3 398.6 201.3 89.3 25.8 0
1227.7 1248.2 1280.2 1324.6 1373.9 1430.4 1497 1573.4 1659.2 1754.7
1868 1994.2 2126.2 2269.3 2436.8 2643.4 2880.3 3134.4 3389.9 3627.7
3854.3 4067.6 4275.5 4495.9 4809.2 5340.2 6183.5 7003.4 6985.6 6002.7
4187.1 1985.3 627.4 238.6 111.1 36.4 0
1227.7 1242.4 1273.1 1314.4 1364.1 1423.2 1493 1573 1659.2 1761.8
1882.7 2019.6 2167.1 2334.6 2540.3 2796.3 3100.7 3447.3 3773.4 4080
4367.5 4627 4855.4 5099.3 5415.3 5933.4 6754.5 7600.6 7825.4 7078
4978.9 1995.1 531 205.3 91.1 27.1 0
1227.7 1241.1 1269.9 1309.5 1355.7 1408.6 1475.2 1550.8 1635.2 1731.6
1844.9 1971.6 2106.2 2256.4 2438.6 2667 2941.6 3242.9 3545.5 3835.6
4113.8 4376.8 4625.7 4886 5225.1 5733.4 6602.6 7364.2 7542.4 6851
5018.9 2107.1 557.2 207.1 81.3 22.7 0
1227.7 1236.6 1261.5 1297.1 1338.4 1385.9 1444.6 1510.8 1581.9 1663.2
1756.1 1859.2 1962.7 2074.7 2210.2 2377.7 2583 2810.9 3043.3 3274.4
3501 3711.2 3910.3 4127.1 4427.5 4926.5 5664.1 6286.2 6252 5553
4079.6 1719.6 457.2 174.2 67.1 17.3 0
1227.7 1234.4 1254.4 1284.6 1319.3 1358.8 1406.8 1457.5 1509 1564.1
1625.9 1690.3 1749 1799.6 1853.8 1921.4 2009.3 2115.5 2231.1 2355
2485.2 2616.3 2747.4 2905.1 3152.6 3614.3 4256 4658.5 4366.2 3652.5
2592.8 1087.8 299.9 118.2 50.7 15.1 0
1227.7 1225.5 1233.5 1248.6 1264.2 1280.2 1293.1 1295.3 1279.3 1241.1
1181.1 1101.1 1004.2 902.5 802.9 723.4 665.2 628.3 615.4 623.4
652.7 685.6 698.5 684.3 653.6 604.3 511.4 387 295.5 239.1
191.1 149.7 114.2 81.3 50.2 18.7 0
1227.7 1213.5 1206.8 1202 1194.4 1177.1 1139.3 1077.1 989.1 896.7
818.9 757.2 710.5 671.9 641.2 619.4 602.5 591 582.5 575.4
561.2 537.7 505.2 463.9 412.8 362.1 322.6 289.7 257.3 224.4
191.1 158.6 124.9 88 52.9 17.8 0
1227.7 1201.1 1178.9 1152.2 1117.5 1064.7 995.8 928.2 872.7 827.4
788.3 754.1 724.3 695.8 667.9 641.6 620.3 602.5 586.1 565.7
537.7 502.6 469.7 443 417.7 387.9 354.6 320.4 290.2 259.5
221.3 184 144.4 104.4 60.9 28 0
1227.7 1189.1 1148.6 1102 1045.6 982.5 934 902.9 877.6 850
818.9 786.9 755.4 724.7 692.7 658.1 623.9 594.1 569.2 546.5
526.6 509.2 494.1 476.8 451 412.8 375.5 345.3 315.5 284.4
251.9 216.4 178.6 136.9 90.6 48.4 0
1227.7 1185.1 1127.3 1064.7 1001.6 952.2 928.7 919.8 907.8 885.6
854.5 816.3 776.3 737.2 696.7 653.2 610.1 572.8 545.7 528.3
513.2 500.8 489.2 458.1 419 400.4 380.4 359 333.3 305.7
275.5 245.7 213.7 169.3 128 73.3 0
1227.7 1176.6 1107.8 1036.2 977.1 945.1 940.2 944.7 939.8 916.7
880.3 836.3 785.2 741.2 693.2 652.3 617.6 581.2 547.9 518.6
495.9 480.8 452.3 417.2 402.1 383.5 363.5 342.6 320.4 295.9
269.3 247.9 212.8 174.6 132.4 76 0
1227.7 1170.9 1093.5 1017.1 965.1 945.6 952.2 962.9 959.8 937.6
897.1 845.1 787.8 728.7 678.5 653.6 624.3 580.3 529.2 491
466.6 451.9 417.7 397.2 380.4 361.3 340.4 318.2 294.2 269.3
244.8 226.6 189.7 151.5 114.2 69.8 0
1227.7 1167.7 1080.2 1004.7 958.5 946 958 970.9 970 947.8
906.5 852.3 789.2 720.3 661.2 633.2 593.2 539.4 492.3 463.5
443 427.9 398.1 382.6 363.9 345.3 323.5 301.7 278.6 254.2
234.2 239.9 177.3 131.1 96.9 40.4 0
1227.7 1171.3 1085.5 1007.3 960.2 946.9 957.6 972.7 972.7 950.5
909.1 854.9 792.3 723 662.1 634.5 594.1 539 493.7 463.5
441.2 428.4 396.4 381.3 363 345.3 324.4 302.2 279.9 254.2
231.1 217.7 164.9 131.1 100 57.8 0
